Blood Sugar Monitors-
Limiter Diodes for Blood Sugar Monitor Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Min to Max
Nominal
I-region
(µm)
Typ.
CJ @ 0 V
(pF)
Max.
CJ @ 6 V
(pF)
Typ.
TL @ 10 mA
(ns)
Max.
RS @ 10 mA
(Ω)
_Thermal Impedance_
Typical
(°C/W)
_Thermal Impedance_
Typ. 1 µs Pulse
0.01% Duty Cycle (°C/W) Typical

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFVB
    IR = 10 µA (V)
    Min to Max
    Nominal
    I-region
    (µm)
    Typ.
    CJ @ 0 V
    (pF)
    Max.
    CJ @ 6 V
    (pF)
    Typ.
    TL @ 10 mA
    (ns)
    Max.
    RS @ 10 mA
    (Ω)
    _Thermal Impedance_
    Typical
    (°C/W)
    _Thermal Impedance_
    Typ. 1 µs Pulse
    0.01% Duty Cycle (°C/W) Typical
    Pb-FreeGreen
    CLA4601-000

    15-301.00.120.1052.51850.89