Battery Chargers-
Supercap Chargers

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFNumber
    of
    Channels
    EnableFault FlagILIMShutdownTyp. RDS(ON)

    (mΩ)
    VIN

    (V)
    Typ. IQ

    (μA)
    Package
    (mm)
    Pb-FreeGreen
    AAT4712

    1NoPOK; RDY0.15-2.4No502.5-5.570TDFN34 16L,3 x 4 x 0.75
    AAT4710

    1NoRDY0.75-1.2 502.5-5.570TDFN 16L, 3 x 4 x 0.75
    AAT4621

    1YesYesAdj 1.2A 653.0-5.540TDFN 14L, 3 x 3 x 0.75
    AAT4620

    1YesYesAdj 1.2A 653.0-5.540TSOPJW 12L, 3 x 2.85 x 1.02