Multi-Function Power Management Integrated Circuit (PMIC/PMU)
Multi-Function Power Management Integrated Circuit (PMIC/PMU)

These devices are highly integrated system power management units offering a wide combination of step-up charge pump regulators, step-up and step down switching regulators, and low drop out regulators.

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735-0399
  • Europe: 33 (0)1 43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Battery
Charger
Type
Number of
Step-up
Switching Regulators
Number of
Step-down
Switching Regulators
Number of
LDO
Regulators
Min. VIN (V)
Max. Regulator
VIN (V)
Max Charger
VIN (V)
Max Charger
Protected VIN (V)
Max.
Charge
Current (mA)
Max. Single/
Channel Output
Current (mA)
Min. Single/
Ch Output
Voltage (V)
Max Step-up
Output Voltage
(V)
Operating
Frequency
(kHz)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFBattery
    Charger
    Type
    Number of
    Step-up
    Switching Regulators
    Number of
    Step-down
    Switching Regulators
    Number of
    LDO
    Regulators
    Min. VIN (V)Max. Regulator
    VIN (V)
    Max Charger
    VIN (V)
    Max Charger
    Protected VIN (V)
    Max.
    Charge
    Current (mA)
    Max. Single/
    Channel Output
    Current (mA)
    Min. Single/
    Ch Output
    Voltage (V)
    Max Step-up
    Output Voltage
    (V)
    Output
    Voltage
    Control
    Operating
    Frequency
    (kHz)
    Package
    (mm)
    Pb-FreeGreen
    SKYA21004

    TBDTBDTBDTBDTBDTBDTBDTBDTBDTBDTBDTBDTBDTBD36-pin QFN, 7 x 4