Plastic Surface Mount (SMT) Schottky Diodes-
Plastic Packaged

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735 0399
  • Europe: 33 (0)1 43548540

For a complete list of Skyworks' Schottky Diodes, please click here.


* VB is measured at 100 µA (avalanche breakdown is typically 6 V).
Delta VF for pairs and quads is 10 mV maximum at 1 mA.
Breakdown voltage and reverse leakage cannot be measured directly on ring configurations.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Typ. IR
VR = 1 V
(nA)
Max. VF
IF = 1 mA
(mV)
Max. CT
VR = 0 V
(pF)
Max. RT
IF = 10 mA (Ω)
Typ. RT
IF = 10 mA
(Ω)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFVB
    IR = 10 µA (V)
    Typ. IR
    VR = 1 V
    (nA)
    Max. VF
    IF = 1 mA
    (mV)
    Max. CT
    VR = 0 V
    (pF)
    Max. RT
    IF = 10 mA (Ω)
    Typ. RT
    IF = 10 mA
    (Ω)
    Pb-FreeGreen
    SMS7630 Series

    1 Min. * 2400.35 22
    SMS7621 Series

    2 Min.803200.2818