Front-end Modules for Cellular-
Diversity Receive Modules

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (MHz)
    DescriptionPackage
    (mm)
    Pb-FreeGreen
    SKY96500-11

    400-27000.4 to 2.7 GHz LTE Diversity Receive Module with MIPI RFFE Interface22-pin QFN, 3.2 x 3.0 x 0.65
    SKY13751-11

    1452-3300Mid- to Low-band (MLB) / Mid-band (MB) / High-band (HB) / Ultra-High-band (UHB) Diversity Receive Module34-lead MCM, 5 x 4 x 0.75
    SKY13719-11

    1805-2690Mid / High-Band MIMO Low Noise Amplifier Front-end Module (Bands 25 / 3 / 66 / 7 / 41N)22-lead MCM, 4 x 2.7 x 0.7
    SKY13716-11

    717-960Low-band Low Noise Amplifier Front-end Module (Bands 26 / 5 / 18 / 19 / 8 / 20 / 12 / 13 / 17 / 28A / 28B / 29)24-lead MCM, 4 x 3 x 0.7
    SKY13750

    1805-2690Untra Mid-to High-band Diversity LNA Module
    Bands 1/4, 2(25), 3, 7, 30, 39, 40, 41
    24-pad MCM, 5 x 4 x 0.7
    SKY13746-21

    698-2690Diversity Receive Front-end Module with Carrier Aggregation
    Bands 2/25, 4, 7, 12/13, 26
    29-pad MCM, 3 x 5 x 0.8
    SKY13745-21

    698-2690Diversity Receive Front-end Module with Carrier Aggregation
    Bands 1/4, 3, 7, 8, 20, 26
    29-pad MCM, 3 x 5 x 0.8
    SKY13744-11

     RX Diversity FEM with Carrier Aggregation
    (B26, B8, B20, B1/4, B3, and B7)
    29-lead MCM, 5 x 3 x 0.75
    SKY13741

     RX Diversity FEM with Gain
    (B3, B39, B1, B40, B41, and B7)
    24-lead MCM, 4 x 3 x 0.7
    SKY13740

     RX Diversity FEM with Gain
    (B26, B8, B20, B1/4, B3, and B7)
    23-lead MCM, 5 x 3 x 0.8
    SKY13713-21

    698-960Ultra Low-band Diversity LNA Module
    Bands 8, 12/13, 26, 28A/28B, 29
    24-pad MCM, 4 x 3 x 0.7
    SKY13569-11

      17-Lead MCM, 4 x 3 x 0.8
    SKY13568-11

      17-Lead MCM, 4 x 3 x 0.8
    SKY13529-11

      17-Lead MCM, 4 x 3 x 0.8