Cellular / Smartphones-
Low Throw Switches for Cellular/Smartphone Applications

Please view below for Skyworks low throw switches that are specifically designed for smartphones and mobile devices.

Please also browse our entire portfolio of switches.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    Control
    Logic
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21062

    SP3T0.16.00.45307039 QFN 16L2 x 2
    SKY13626-685LF

    SP4T0.73.8    GPIOQFN 12L1.1 x 1.1 x 0.5
    SKY13597-684LF

    SP4T0.73.8    GPIOQFN 10L1.1 x 1.5 x 0.5
    SKY13581-676LF

    SPDT0.73.8    GPIOQFN 12L1.1 x 1.1 x 0.5
    SKY13582-676LF

    SP3T (R)0.43.8    GPIOQFN 9L1.1 x 1.1 x 0.5
    SKY13472-460LF

    SPDT (R)0.160.35-0.822-407039 QFN 12L2 x 2 x 0.55
    SKY13453-385LF

    SPDT (R)0.0160.4-0.727-155733 QFN 6L1 x 1 x 0.45
    SKY13448-001 SPDT (R)0.130.35-0.5025-32IMD3, -11040 8-bump WLCSP1.1 x 1.1 x 0.36
    SKY13421-486LF

    DPxDT0.13.00.3-0.4526-185524 QFN 14L1.6 x 1.6 x 0.55
    SKY13414-485LF

    SP4T (R)0.13.80.40-0.6042-267039 QFN 14L2 x 2 x 0.55
    SKY13399-468LF

    DPx3T0.72.70.3-0.4527-215537 QFN 18L2 x 2 x 0.45
    SKY13397-388LF

    DP5T (R)0.13.00.352937 QFN 16L2.3 x 2.3 x 0.45
    SKY13396-397LF

    DPDT (R)0.73.00.3-0.531-185838 QFN 12L2 x 2 x 0.55
    SKY13388-465LF

    SP4T (R)0.12.70.50-0.6531-216536 QFN-12L2 x 2 x 0.55
    SKY13380-350LF

    SP4T (R)0.023.00.5-0.628-216539 QFN 16L3 x 3 x 0.75
    SKY13374-397LF

    SPDT (R)0.0360.35-0.8022-34+68+39 QFN 12L2 x 2 x 0.55
    SKY13373-460LF

    SP3T (R)0.13.50.35-0.540-3055+39 QFN 12L2 x 2 x 0.55
    SKY13358-388LF

    SP5T (R)0.13.00.5-1.030-2137.5 QFN 16L2.3 x 2.3 x 0.45
    SKY13330-397LF

    SPDT (R)0.160.3-0.5535-165539 QFN 12L2 x 2 x 0.55