SKY13473-569LF Buy Now
0.4 to 2.7 GHz SP10T LTE Transmit/Receive Switch with MIPI RFFE Interface

The SKY13473–569LF is a Single Pole, Ten Throw (SP10T) antenna switch with a Mobile Industry Processor Interface (MIPI) and is part of a two-switch family:

  • SKY13473-569LF SP10T Antenna Switch with default USID = 1011 (this Data Sheet)
  • SKY13473-12-569LF SP10T Antenna Switch with default USID = 1010 (Data Sheet #202983)


Using advanced switching technologies, the SKY13473–569LF maintains low insertion loss and high isolation for both transmit and receive switching paths. The high linearity performance and low insertion loss achieved by the SKY13473–569LF makes it an ideal choice for UMTS, CDMA2000, and LTE applications.

The switch also exhibits an excellent triple beat ratio and 2nd/3rd order Intermodulation Distortion (IMD) performance. Switching is controlled by an integrated MIPI interface. Depending on the logic applied to the decoder, the antenna pin is connected to one of 10 switched RF ports using a low insertion loss path, while the paths between the antenna pin and the other RF pins are in a high isolation state. No external DC blocking capacitors are required on the RF paths.

The SKY13473–569LF is manufactured in a compact, 2.4 x 2.4 x 0.75 mm, 20-pin surface mount Quad Flat No-Lead (QFN) package.

Features

  • Broadband frequency range: 0.4 to 2.7 GHz
  • Low insertion loss
  • High isolation and linearity
  • Integrated, programmable MIPI interface
  • Default USID = 1011
  • Ten linear TRX ports with isolation greater than 20 dB @ 2.7 GHz
  • Small QFN (20-pin, 2.4 x 2.4 x 0.75 mm) package (MSL1, 260°C per JEDEC J-STD-020)
Data Sheets SKY13473–569LF: 0.4 to 2.7 GHz SP10T LTE Transmit/Receive Switch with MIPI RFFE Interface SKY13473_569LF_202148F.pdf (693 KB)
ProductName : SKY13473-569LF
Description (Absorptive/ Reflective) : SP10T (R)
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : 0.45-0.80
Typ. Isol. (dB) : 37-27
Typ. IIP3 (dBm) :
Typ. IP1 dB (dBm) :
Package : QFN 20L
Package (mm) : 2.4 x 2.4 x 0.75
Product Information:
Description: Diversity Switches, Tx/Rx LTE
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP10T
Function: SP5T ~ SP16T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540