AAT2612 Buy Now
Step-Down DC/DC Converter with Three High PSRR LDOs

The AAT2612 is a multiple rail power management IC. It integrates a 600mA high-frequency switching-converter and three 300mA linear regulators. The switching power supply is a highly-integrated monolithic step-down converter operating at 1.5MHz, achieving high efficiency with small external components. The three linear regulators are high PSRR low dropout regulators (LDOs) providing accurate regulation and excellent transient response.

The step down converter is programmable with external feedback resistors, and the three LDOs are fixed voltage outputs of six combinations for 1.8V, 2.8V, 3.0V and 3.3V. Integrated over-current or over-temperature protection circuitry becomes active as appropriate, when either fault occurs, and the AAT2612 recovers automatically when the fault is removed.

The AAT2612 is available in a Pb-free, thermally enhanced 20-pin TQFN33 package.

Features

  • Current Mode Control DC/DC Converter:
  • Programmable Output Up to 600mA
  • 1.5MHz Switching Frequency
  • Up to 90% Efficiency
  • Integrated Switching Power FETS
  • Integrated Compensation Network
  • Internal Current Limit
  • 3 Low Dropout Regulators with Separate Enable Pins:
  • 300mA per Channel
  • High PSRR
  • Factory Programmable Output
  • Integrated Soft-Start
  • Over-Current Protection
  • Over-Thermal Protection
  • TQFN33-20 Package
Data Sheets AAT2612 Data Sheet AAT2612_202407B.pdf (4209 KB)
Designer Info AAT2612 Block Diagram AATI_BD_367.jpg (87 KB)
ProductName : AAT2612
Battery Charger Type : N/A
Number of Step-up Switching Regulators : N/A
Number of Step-down Switching Regulators : 1
Number of LDO Regulators : 3
Min. VIN (V) : 2.7
Max. Regulator VIN (V) : 5.5
Max Charger VIN (V) : N/A
Max Charger Protected VIN (V) : N/A
Max. Charge Current (mA) : N/A
Max. Single/ Channel Output Current (mA) : 600/300
Min. Single/ Ch Output Voltage (V) : 1.0/1.8
Max Step-up Output Voltage (V) : N/A
Output Voltage Control : Enables
Operating Frequency (kHz) : 1500
Package (mm) : TQFN33 20L, 3 x 3 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540