AAT2608 Buy Now
Single 800mA Switching Converter and 8 Channel 300mA LDO Regulator

The AAT2608 is a member of AnalogicTech’s Total PowerManagement IC™ (TPMIC™) product family. It contains an 800mA switching regulator and eight fully integrated 300mA low dropout (LDO) regulators in a small Pb-free 28-pin 4mm x4mm TQFN package, making it ideal for space-constraint systems.

The step-down converter is a monolithic synchronous converter, which integrates its compensation network and features up to 90% efficiency. It operates at 1.5MHz and uses a tiny 2.2µH inductor with a small 10µF output capacitor. At no load, the switching converter quiescent current is 70µA.  The 8-channel 300mA LDO regulator features low current consumption of 30µA per channel, low drop out voltage of 250mV at 250mA and high input noise immunity from the input power supply up to 68dB at 10 kHz. Each LDO operates with a small 1µF output capacitor and a 2.2µF input capacitor. All regulators include a separate enable providing a convenient solution to implement any power-up and power-down sequencing. All output voltages are factory One Time Programmable (OTP) between 0.6V and 3.7V with 100mV increments and typical regulation accuracy is +/-1%.  With separate inputs, the linear regulators can use the switcher’s output as their input power in order to reduce drop out voltage and improve efficiency. LDO1 and LDO2 share the same input voltage, as does LDO3 and LDO4, while LDO5 to LDO8 have their own independent input.

AAT2608 is a safe solution, which integrates an over-current limit for each channel and over-temperature protection.  The device is rated over a temperature range of -40°C to 85°C.

Features

  • 2.7V to 5.5V Operating Input Voltage Range• Factory
  • Programmable Outputs from 0.6V to 3.7V
  • 800mA Monolithic Switching Converter
  • 1.5MHz Switching Frequency
  • 90% Efficiency
  • 70μA Quiescent Current
  • Independent Input Power and Ground
  • Independent Enable
  • ±1% Typical Accuracy
  • 8 Channel 300mA LDO Regulators
  • 250mV Dropout Voltage at 250mA
  • Low 30μA Quiescent Current
  • High PSRR (68dB @10KHZ)
  • Independent Enable
  • ±1% Typical Accuracy
  • Over-Current Protection
  • Over-Thermal Protection
  • 4mmx4mm, 0.4mm Lead Pitch, 28-pin TQFN Package
Data Sheets AAT2608 Data Sheet 202206A.pdf (2481 KB)
Designer Info AAT2608 Block Diagram AATI_BD_352.jpg (116 KB)
ProductName : AAT2608
Battery Charger Type : N/A
Number of Step-up Switching Regulators : N/A
Number of Step-down Switching Regulators : 1
Number of LDO Regulators : 8
Min. VIN (V) : 2.7
Max. Regulator VIN (V) : 5.5
Max Charger VIN (V) : N/A
Max Charger Protected VIN (V) : N/A
Max. Charge Current (mA) : N/A
Max. Single/ Channel Output Current (mA) : 800
Min. Single/ Ch Output Voltage (V) : 0.6
Max Step-up Output Voltage (V) : N/A
Output Voltage Control : Fixed
Operating Frequency (kHz) : 1500
Package (mm) : TQFN44-28 4 x 4 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540