AAT2556 Buy Now
500mA Battery Charger / 250mA Step-Down DC/DC Converter

The AAT2556 is a member of AnalogicTech's Total Power Management IC™ (TPMIC™) product family. It is a fully integrated 500mA battery charger plus a 250mA step-down converter. The input voltage range is 4V to 6.5V for the battery charger and 2.7V to 5.5V for the step-down converter, making it ideal for single-cell lithium-ion/polymer battery-powered applications.

The battery charger is a complete constant current/constant voltage linear charger. It offers an integrated pass device, reverse blocking protection, high current accuracy and voltage regulation, charge status, and charge termination. The charging current is programmable via external resistor from 15mA to 500mA. In addition to standard features, the device offers over-voltage, current limit, and thermal protection.

The step-down converter is a highly integrated converter operating at 1.5MHz of switching frequency, minimizing the size of external components while keeping switching losses low. It has independent input and enable pins. The output voltage ranges from 0.6V to the input voltage. The feedback and control deliver excellent load regulation and transient response with a small output inductor and capacitor.

The AAT2556 is available in a Pb-free, thermally-enhanced, TDFN33-12 package and is rated over the -40°C to +85°C temperature range.

Features

  • Battery Charger:
  • Input Voltage Range: 4V to 6.5V
  • Programmable Charging Current up to 500mA
  • Highly Integrated Battery Charger
  • Charging Device
  • Reverse Blocking Diode
  • Step-Down Converter:
  • Input Voltage Range: 2.7V to 5.5V
  • Output Voltage Range: 0.6V to VIN
  • 250mA Output Current
  • Up to 96% Efficiency
  • 30μA Quiescent Current
  • 1.5MHz Switching Frequency
  • 100μs Start-Up Time
  • Short-Circuit, Over-Temperature, and Current Limit Protection
  • TDFN33-12 Package
  • -40°C to +85°C Temperature Range
Data Sheets AAT2556 Data Sheet AAT2556_202177B.pdf (2365 KB)
Designer Info AAT2556 Block Diagram AATI_BD_210.jpg (29 KB)
Designer Info AAT2556 Gerber File AATI_Gerber_210.zip (30 KB)
ProductName : AAT2556
Battery Charger Type : Linear
Number of Step-up Switching Regulators : 0
Number of Step-down Switching Regulators : 1
Number of LDO Regulators : 0
Min. VIN (V) : 2.7
Max. Regulator VIN (V) : 5.5
Max Charger VIN (V) : 6.5
Max Charger Protected VIN (V) : N/A
Max. Charge Current (mA) : 500
Max. Single/ Channel Output Current (mA) : 250
Min. Single/ Ch Output Voltage (V) : 0.6
Max Step-up Output Voltage (V) : VIN
Output Voltage Control : External Resistors
Operating Frequency (kHz) : 1500
Package (mm) : TDFN33 12L, 3 x 3 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540